メインコンテンツに移動

Protection Plan Plus - EPA and CARB 2024 Products

Available on X15 EPA and CARB 2024 engines in the United States and Canada.

Only EPA 2024 engines are eligible to purchase EPA 2024 Extended Coverage programs.

Only CARB 2024 engines are eligible to purchase CARB 2024 Extended Coverage programs.

Full Engine coverage includes:

  • Registered parts and labor
  • Complete engine coverage minus belts, hoses, starters, alternators, aftertreatment and non-Cummins accessories
  • Travel & Towing option - Heavy Duty Truck Only (LTF)

 

X15 Efficiency and Productivity 
Productivity Series - 430V, 450V, 470V, 500V

YearsMilesKilometers
3300,000482,803
3350,000563,270
3400,000643,738
3500,000804,672
3600,000965,606
4400,000643,738
4450,000724,205
4500,000804,672
4600,000965,606
5100,000160,934
5200,000321,869
5300,000482,803
5400,000643,738
5500,000804,672
5600,000965,606
6200,000321,869
6300,000482,803
6400,000643,738
6500,000804,672
6600,000965,606
Program IDLDF (Without Travel or Towing) or LTF (With Travel or Towing)

 

X15 Performance and Productivity & X12
Productivity Series - 565V, 605V

YearsMilesKilometers
3300,000482,803
3350,000563,270
3400,000643,738
3500,000804,672
4400,000643,738
4450,000724,205
4500,000804,672
5100,000160,934
5200,000321,869
5300,000482,803
5400,000643,738
5500,000804,672
Program IDLDF (Without Travel or Towing) or LTF (With Travel or Towing)

Coverage purchased must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer.

For complete coverage details see legal description (Bulletin: 3385468)

Questions on coverage content or certificate registration contact: Local Factory Representative or Cummins Distributor.