Skip to main content

Protection Plan 1 - EPA and CARB 2024 Products

Available on B6.7, L9, X12 and X15 EPA and CARB 2024 engines in the United States and Canada.

Only EPA 2024 engines are eligible to purchase EPA 2024 Extended Coverage programs.

Only CARB 2024 engines are eligible to purchase CARB 2024 Extended Coverage programs.

Protection Plan 1 includes:

  • Travel & Towing option - Heavy Duty Truck Only (LT1)
  • Internal components, major engine systems, and major components
  • Registered parts and labor
  • Covers all these components including mounting hardware and gaskets:
    • Cylinder head assembly
    • Cylinder block assembly
    • Rocker lever assembly
    • ECM
    • Piston, rings, and liners
    • Lube oil cooler assembly
    • Front gear cover
    • Oil pan
    • Connecting rod assembly
    • Lube Pump assembly
    • Camshaft and bushings
    • Cam follower assemblies
    • Crank shaft assemblies
    • EGR cooler, valve and mixer
    • Fuel Injectors (excluding aftertreatment injector)
    • Turbo
    • Water pump
    • Fuel pump
    • Air Compressor
    • Select engine sensors
    • Flywheel
    • Connectivity Module (Acumen)

 

X15 Efficiency and Productivity

Productivity Series - 430V, 450V, 470V, 500V

*Available on EPA Product Only

YearsMilesKilometers
3300,000482,803
3350,000563,270
3400,000643,738
3500,000804,672
3600,000965,606
4400,000643,738
4450,000724,205
4500,000804,672
4600,000965,606
5100,000160,934
5200,000321,869
5300,000482,803
5400,000643,738
5500,000804,672
5*550,000*885,139*
5600,000965,606
6100,000160,934
6200,000321,869
6250,000402,336
6300,000482,803
6400,000643,738
6500,000804,672
6600,000965,606
7150,000241,402
7200,000321,869
7250,000402,336
7300,000482,803
Program IDLD1 (without Travel or Towing) or LT1 (includes Travel or Towing)

 

X15 Performance and Productivity & X12

Productivity Series - 565V, 605V

YearsMilesKilometers
3300,000482,803
3350,000563,270
3400,000643,738
3500,000804,672
4400,000643,738
4450,000724,205
4500,000804,672
5100,000160,934
5200,000321,869
5300,000482,803
5400,000643,738
5500,000804,672
Program IDLD1 (without Travel or Towing) or LT1 (includes Travel or Towing)

 

B6.7

YearsMilesKilometers
4150,000241,402
4200,000321,869
5100,000160,934
5150,000241,402
5200,000321,869
5250,000402,336
5300,000482,803
6150,000241,402
6200,000321,869
6250,000402,336
Program IDLD1 

 

L9

YearsMilesKilometers
3100,000160,934
3150,000241,402
4150,000241,402
4200,000321,869
5100,000160,934
5150,000241,402
5200,000321,869
5250,000402,336
5300,000482,803
6150,000241,402
6200,000321,869
6250,000402,336
Program IDLD1 

Coverage purchased must be documented on a Cummins Extended Coverage Certificate.  The certificate must be signed and dated by the customer. 

For complete coverage details see legal description (Bulletins: LD1 5600686, LT1 5600687).

Questions on coverage content or certificate registration contact: Local Factory Representative or Cummins Distributor.